Loading ...
Economy planetary gearbox

PLFE

Frame size

Go to Tec Data Finder

Use our Tec Data Finder (TDF) to configure your gearbox and request a quote if necessary

rotation

There is no such thing as too short: The PLFE is our planetary gearbox with compact flange output shaft. They are more than one-third smaller in size. Its standardized flange interface makes it particularly easy to install. The integrated dowel pin drill hole provides additional stability during installation.

Features

  • Economy Line
  • Coaxial gearbox
  • Spur gear
  • Low-friction deep groove ball bearings
  • Extra large round type output flange
  • Very short gearbox
  • Equidirectional rotation
  • Planet carrier in disc design

Further Information

PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Ratios 3, 4, 5, 7, 8, 10 3, 4, 5, 7, 8, 10 1
9, 12, 15, 16, 20, 25, 32, 40, 64, 100 9, 12, 15, 16, 20, 25, 32, 40, 64, 100 2
Efficiency at full load η % % 97 - 98 97 - 98
Min. operating temperature / Max. operating temperature Tmin / Tmax °C °F -25 / 90 -13 / 194
Protection class IP54 IP54
Standard backlash jt arcmin arcmin <15 - <19 <15 - <19 <10 - <12 <10 - <12 <7 - <9 <7 - <9 <7 - <9 <7 - <9
Torsional stiffness cg Nm /arcmin lbf.in/arcmin 1.5 - 5.6 13 - 50 5.1 - 11.9 45 - 105 15.9 - 39.5 141 - 350 29.5 - 88.0 261 - 779
Gearbox weight mG kg lbm 0.7 - 0.8 1.5 - 1.7 1.1 - 1.4 2.4 - 3.1 3.0 - 3.7 6.6 - 8.2 6.6 - 8.6 14.6 - 19.0
Running noise Qg dB(A) dB(A) 58 58 58 58 60 60 65 65
PLFE 055 PLFE 064 PLFE 090 PLFE 110
Radial force for 20,000 h / Radial force for 30,000 h Fr 20.000 h / Fr 30.000 h N lbf 480 - 550 108 - 124 500 - 550 112 - 124 1200 - 1400 270 - 315 2100 - 2400 472 - 540
Axial force for 20,000 h / Axial force for 30,000 h Fa 20.000 h / Fa 30.000 h N lbf 710 - 840 160 - 189 1200 270 3000 674 3300 742
Tilting moment for 20,000 h MK 20.000 h Nm lbf.in 12 107 12 107 46 409 109 967
PLFE 055 PLFE 064 PLFE 090 PLFE 110
Mass moment of inertia J kgcm2 lbf.in.s210-4 0.014 - 0.064 0.124 - 0.566 0.064 - 0.210 0.566 - 1.859 0.356 - 1.164 3.151 - 10.302 1.377 - 3.430 12.187 - 30.358
PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Nominal output torque T2N Nm lbf.in 5 - 15 44 - 133 15 - 40 133 - 354 38 - 115 336 - 1018 95 - 195 841 - 1726 1
5 - 20 44 - 177 15 - 44 133 - 389 38 - 130 336 - 1151 95 - 260 841 - 2301 2
Max. output torque T2max Nm lbf.in 8 - 24 71 - 212 24 - 64 212 - 566 61 - 184 540 - 1629 152 - 312 1345 - 2761 1
8 - 32 71 - 283 24 - 70 212 - 620 61 - 208 540 - 1841 152 - 416 1345 - 3682 2
Emergency stop torque T2Stop Nm lbf.in 23 - 36 199 - 319 66 - 88 584 - 779 178 - 240 1575 - 2124 340 - 520 3009 - 4602 1
27 - 40 239 - 354 80 - 88 708 - 779 190 - 260 1682 - 2301 380 - 520 3363 - 4602 2
PLFE 055 PLFE 064 PLFE 090 PLFE 110
Average thermal input speed at T2N and S1 n1N min-1 rpm 5000 5000 3200 - 4500 3200 - 4500 2100 - 4000 2100 - 4000 1850 - 3500 1850 - 3500
Max. mechanical input speed n1Limit min-1 rpm 18000 18000 13000 13000 7000 7000 6500 6500

Wide diversity of output shafts

  • Flange output shaft (ISO 9409-1)

Lubrication

  • Standard lubrication
  • Food grade lubrication
  • Low temperature lubrication

Optimized clamping systems

  • Inertia-optimized clamping system
  • Clamping system for motor shaft diameter

Input

  • Motor adaptation
  • No motor adaptation – universal flange
PLFE 055 PLFE 064 PLFE 090 PLFE 110 Stage
Pitch circle diameter output shaft D11 mm in 25 0.984 31.5 1.240 50 1.969 63 2.480
Centering diameter output flange D13 mm in 55 2.165 64 2.520 90 3.543 110 4.331
Flange diameter output D14 mm in 72 2.835 86 3.386 118 4.646 145 5.709
Total length L1 mm in 71.5 2.815 69.0 2.717 98.5 3.878 125.5 4.941 1
84.5 3.327 81.5 3.209 116.0 4.567 152.5 6.004 2
Output flange length L13 mm in 19.0 0.748 19.5 0.768 30.0 1.181 29.0 1.142

Downloads

Product Catalog: PLFE
Operating Manual
Mounting Instructions: PLFE

 

Configure your PLFE gearbox here

We have developed the Tec Data Finder (TDF) so that you can configure a PLFE planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

CONFIGURE GEARBOX

Related products:

WPLFE WPLFE
Frame size
Nominal output torque
14-260 Nm
Nominal output torque
124-2301 lbf in
Radial force
550-2400 N
Radial force
124-540 N
Axial force
1200-3300 N
Axial force
270-742 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
Custom gearboxes Custom gearboxes

Our experienced engineers always find the optimal solution for your application. No matter what the special requirements of your application, we can develop a custom made gearbox to match your needs.

Nominal output torque
Nm
Nominal output torque
lbf in
Radial force
N
Radial force
N
Your requirements
Learn more
PLFN PLFN
Frame size
Nominal output torque
27-1800 Nm
Nominal output torque
239-15931 lbf in
Radial force
2150-33000 N
Radial force
483-7419 N
Axial force
4300-15000 N
Axial force
967-3372 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLPE PLPE
Frame size
Nominal output torque
5-460 Nm
Nominal output torque
44-4071 lbf in
Radial force
800-5200 N
Radial force
180-1169 N
Axial force
1000-7000 N
Axial force
225-1574 N
Torsional backlash
6-19 arcmin
Torsional backlash
6-19 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
NGV NGV
Frame size
Nominal output torque
18-260 Nm
Nominal output torque
159-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
9-12 arcmin
Torsional backlash
9-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLQE PLQE
Frame size
Nominal output torque
5-260 Nm
Nominal output torque
44-2301 lbf in
Radial force
250-2950 N
Radial force
56-663 N
Axial force
620-2500 N
Axial force
139-562 N
Torsional backlash
7-22 arcmin
Torsional backlash
7-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLE PLE
Frame size
Nominal output torque
5-800 Nm
Nominal output torque
44-7081 lbf in
Radial force
200-5000 N
Radial force
45-1124 N
Axial force
200-7000 N
Axial force
45-1574 N
Torsional backlash
6-22 arcmin
Torsional backlash
6-22 arcmin
Protection class
IP54
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
4400-8000 N
Axial force
989-1798 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram