Loading ...

Planetary Gearboxes with Mounted Pinions

A gearbox/pinion combination developed from a single source is the guarantee of ideal technical coordination for your rack and pinion drive.

The integrated gearbox/pinion combination provides the best technical coordination for rack and pinion drives.

Numerous solution options provide high dynamics and high load-bearing capacities at the same time because of the precision gearing.
 

    Go to Tec Data Finder

*  Use our Tec Data Finder (TDF) to configure your
    gearbox and request a quote if necessary
 

VIEW DOWNLOADS

PK1 pinion

The PK1 pinion is mounted to the splined output shaft of the gearbox, whereby the secure connection that is required is provided by internal teeth in accordance with DIN 5480.

Further Information

Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PK1 2 15 90 5650 PSN070 PLN070 WPLN070 PLHE060 WPLHE060
PK1 2 16 103 6060
PK1 2 18 141 7380
PK1 2 18 141 7380 PSN090 PLN090 WPLN090 PLHE080 WPLHE080
PK1 2 20 183 8620
PK1 2 22 218 9330
PK1 2 23 229 9380 PSN115 PLN115 WPLN115 PLHE120 WPLHE120
PK1 2 25 250 9420
PK1 2 27 275 9590
PK1 3 20 534 16770
PK1 3 20 534 16770 PSN142 PLN142 WPLN142 - -
PK1 3 22 602 17190
PK1 3 24 660 17270
PK1 4 20 1295 30510 PSN190 PLN190 - - -
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PK1 2 15 90 5650 PSN070 PLN070 WPLN070 PLHE060 WPLHE060
PK1 2 16 103 6060
PK1 2 18 141 7380
PK1 2 18 141 7380 PSN090 PLN090 WPLN090 PLHE080 WPLHE080
PK1 2 20 183 8620
PK1 2 22 218 9330
PK1 2 23 229 9380 PSN115 PLN115 WPLN115 PLHE120 WPLHE120
PK1 2 25 250 9420
PK1 2 27 275 9590
PK1 3 20 534 16770
PK1 3 20 534 16770 PSN142 PLN142 WPLN142 - -
PK1 3 22 602 17190
PK1 3 24 660 17270
PK1 4 20 1295 30510 PSN190 PLN190 - - -
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PK1 2 16 61 3810 PSN070 PLN070 WPLN070 PLHE060 WPLHE060
PK1 2 19 94 4940 PSN090 PLN090 WPLN090 PLHE080 WPLHE080
PK1 3 17 225 8820 PSN115 PLN115 WPLN115 PLHE120 WPLHE120
PK1 3 22 397 12030 PSN142 PLN142 WPLN142 - -
PK1 4 19 712 18730
PK1 4 22 986 22400 PSN190 PLN190 - - -
PK1 5 19 1481 31170
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PK1 2 16 61 3810 PSN070 PLN070 WPLN070 PLHE060 WPLHE060
PK1 2 19 94 4940 PSN090 PLN090 WPLN090 PLHE080 WPLHE080
PK1 3 17 225 8820 PSN115 PLN115 WPLN115 PLHE120 WPLHE120
PK1 3 22 397 12030 PSN142 PLN142 WPLN142 - -
PK1 4 19 712 18730
PK1 4 22 986 22400 PSN190 PLN190 - - -
PK1 5 19 1481 31170
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dk L71
mm   mm   mm mm
060 / 070 PK1 2 15 31,831 0,55 37,95 26
PK1 2 16 33,953 0,55 40,07 26
PK1 2 18 38,197 0,45 43,92 26
080 / 090 PK1 2 18 38,197 0,45 43,92 26
PK1 2 20 42,441 0,45 48,16 26
PK1 2 22 46,686 0,45 52,40 26
115 / 120 PK1 2 23 48,808 0,45 54,53 26
PK1 2 25 53,052 0,45 58,74 26
PK1 2 27 57,296 0,35 62,59 26
PK1 3 20 63,662 0,45 72,25 31
142 PK1 3 20 63,662 0,45 72,25 31
PK1 3 22 70,028 0,45 76,62 31
PK1 3 24 76,394 0,45 84,99 31
190 PK1 4 20 84,883 0,40 95,97 41
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dk L71
mm   mm   mm mm
060 / 070 PK1 2 15 31,831 0,55 37,95 26
PK1 2 16 33,953 0,55 40,07 26
PK1 2 18 38,197 0,45 43,92 26
080 / 090 PK1 2 18 38,197 0,45 43,92 26
PK1 2 20 42,441 0,45 48,16 26
PK1 2 22 46,686 0,45 52,40 26
115 / 120 PK1 2 23 48,808 0,45 54,53 26
PK1 2 25 53,052 0,45 58,74 26
PK1 2 27 57,296 0,35 62,59 26
PK1 3 20 63,662 0,45 72,25 31
142 PK1 3 20 63,662 0,45 72,25 31
PK1 3 22 70,028 0,45 76,62 31
PK1 3 24 76,394 0,45 84,99 31
190 PK1 4 20 84,883 0,40 95,97 41
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dk L71
mm   mm   mm mm
060 / 070 PK1 2 16 32,00 0,50 37,92 26
080 / 090 PK1 2 19 38,00 0,40 43,52 26
115 / 120 PK1 3 17 51,00 0,40 59,29 31
142 PK1 3 22 66,00 0,20 73,09 31
PK1 4 19 76,00 0,30 86,29 41
190 PK1 4 22 88,00 0,20 97,49 41
PK1 5 19 95,00 0,40 108,89 51
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dk L71
mm   mm   mm mm
060 / 070 PK1 2 16 32,00 0,50 37,92 26
080 / 090 PK1 2 19 38,00 0,40 43,52 26
115 / 120 PK1 3 17 51,00 0,40 59,29 31
142 PK1 3 22 66,00 0,20 73,09 31
PK1 4 19 76,00 0,30 86,29 41
190 PK1 4 22 88,00 0,20 97,49 41
PK1 5 19 95,00 0,40 108,89 51


The PK1 pinion for splined output shafts is mounted to the following gearbox series:

Related products:

PSN PSN
Frame size
Nominal output torque
28-950 Nm
Nominal output torque
248-8408 lbf in
Radial force
3200-20000 N
Radial force
719-4496 N
Axial force
4400-19000 N
Axial force
989-4271 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLN PLN
Frame size
Nominal output torque
27-1800 Nm
Nominal output torque
239-15931 lbf in
Radial force
3200-21000 N
Radial force
719-4721 N
Axial force
4400-21000 N
Axial force
989-4721 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLN WPLN
Frame size
Nominal output torque
22-800 Nm
Nominal output torque
195-7081 lbf in
Radial force
3200-12500 N
Radial force
719-2810 N
Axial force
4300-15000 N
Axial force
967-3372 N
Torsional backlash
3-5 arcmin
Torsional backlash
3-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLHE PLHE
Frame size
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
4400-8000 N
Axial force
989-1798 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPLHE WPLHE
Frame size
Nominal output torque
14-260 Nm
Nominal output torque
124-2301 lbf in
Radial force
3200-6000 N
Radial force
719-1349 N
Axial force
4400-8000 N
Axial force
989-1798 N
Torsional backlash
11-18 arcmin
Torsional backlash
11-18 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

PM1 pinion

The PM1 pinion is designed for gearboxes with a flange output shaft, and is equipped with a mechanical interface which is standardized in accordance with ISO 9409-1. Thanks to its large circumference, particularly high feed speeds can be realized.

Further Information

Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM1 2 26 81 2930 PSFN064 PLFN064 WPSFN064 PFHE064
PM1 2 27 82 2860
PM1 2 26 81 2930 PSFN090 PLFN090 WPSFN090 PFHE090
PM1 2 27 82 2860
PM1 2 35 90 2420 PSFN090 PLFN090 PLFN090 PFHE090
PM1 2 37 176 4480
PM1 2 26 81 2930 PSFN110 PLFN110 WPSFN110 PFHE110
PM1 2 27 82 2860
PM1 2 35 90 2420
PM1 2 40 312 7350 PSFN110 PLFN110 WPSFN110 PFHE110
PM1 2 45 328 6860
PM1 2 37 176 4480 PSFN140 PLFN140 WPSFN140 -
PM1 3 31 193 3910
PM1 3 35 783 14050
PM1 3 40 829 13020 PSFN140 PLFN140 WPSFN140 -
PM1 4 30 827 12990
PM1 3 35 783 14050 PSFN200 PLFN200 - -
PM1 3 40 829 13020
PM1 4 30 827 12990
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM1 2 26 81 2930 PSFN064 PLFN064 WPSFN064 PFHE064
PM1 2 27 82 2860
PM1 2 26 81 2930 PSFN090 PLFN090 WSFN090 PFHE090
PM1 2 27 82 2860
PM1 2 35 90 2420 PSFN090 PLFN090 PLFN090 PFHE090
PM1 2 37 176 4480
PM1 2 26 81 2930 PSFN110 PLFN110 WPSFN110 PFHE110
PM1 2 27 82 2860
PM1 2 35 90 2420
PM1 2 40 312 7350 PSFN110 PLFN110 WPSFN110 PFHE110
PM1 2 45 328 6860
PM1 2 37 176 4480 PSFN140 PLFN140 WPSFN140 -
PM1 3 31 193 3910
PM1 3 35 783 14050
PM1 3 40 829 13020 PSFN140 PLFN140 WPSFN140 -
PM1 4 30 827 12990
PM1 3 35 783 14050 PSFN200 PLFN200 - -
PM1 3 40 829 13020
PM1 4 30 827 12990
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L71
mm   mm   mm mm
064 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
090 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
PM1 2 35 74,272 0.35 79,56 26
PM1 2 37 78,517 0.35 83,81 26
110 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
PM1 2 35 74,272 0.35 79,56 26
PM1 2 40 84,883 0.35 90,17 26
PM1 2 45 95,493 0.30 100,58 26
140 PM1 2 37 78,517 0.35 83,81 26
PM1 3 31 98,676 0.35 106,67 31
PM1 3 35 111,409 0.35 119,40 31
PM1 3 40 127,324 0.35 135,27 31
PM1 4 30 127,324 0.20 136,77 41
200 PM1 3 35 111,409 0.35 119,40 31
PM1 3 40 127,324 0.35 135,27 31
PM1 4 30 127,324 0.20 136,77 41
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L71
mm   mm   mm mm
064 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
090 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
PM1 2 35 74,272 0.35 79,56 26
PM1 2 37 78,517 0.35 83,81 26
110 PM1 2 26 55,174 0.40 60,66 26
PM1 2 27 57,296 0.35 62,59 26
PM1 2 35 74,272 0.35 79,56 26
PM1 2 40 84,883 0.35 90,17 26
PM1 2 45 95,493 0.30 100,58 26
140 PM1 2 37 78,517 0.35 83,81 26
PM1 3 31 98,676 0.35 106,67 31
PM1 3 35 111,409 0.35 119,40 31
PM1 3 40 127,324 0.35 135,27 31
PM1 4 30 127,324 0.20 136,77 41
200 PM1 3 35 111,409 0.35 119,40 31
PM1 3 40 127,324 0.35 135,27 31
PM1 4 30 127,324 0.20 136,77 41


The PM1 pinion for flange output shafts is mounted to the following gearbox series:

Related products:

PSFN PSFN
Frame size
Nominal output torque
28-950 Nm
Nominal output torque
248-8408 lbf in
Radial force
2150-23000 N
Radial force
483-5171 N
Axial force
4300-16000 N
Axial force
967-3597 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLFN PLFN
Frame size
Nominal output torque
27-1800 Nm
Nominal output torque
239-15931 lbf in
Radial force
2150-33000 N
Radial force
483-7419 N
Axial force
4300-15000 N
Axial force
967-3372 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Nominal output torque
22-625 Nm
Nominal output torque
195-5532 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
4200-9500 N
Axial force
944-2136 N
Torsional backlash
3-5 arcmin
Torsional backlash
3-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

PM2 pinion

The PM2 pinion is designed for gearboxes with a flange output shaft, and is equipped with a mechanical interface which is standardized in accordance with ISO 9409-1. Its small number of teeth allows high feed forces. 

Further Information

Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM2 2 16 124 7300 PSFN090 PLFN090 WPSFN090 PFHE090
PM2 2 20 226 10650 PSFN110 PLFN110 WPSFN110 PFHE110
PM2 3 14 228 10230
PM2 2 20 231 10930 PSFN140 PLFN140 WPSFN140 -
PM2 3 17 349 12930
PM2 3 17 349 12930 PSFN110 PLFN110 - -
PM2 4 20 1279 30140
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM2 2 16 124 7300 PSFN090 PLFN090 WSFN090 PFHE090
PM2 2 20 226 10650 PSFN110 PLFN110 WPSFN110 PFHE110
PM2 3 14 228 10230
PM2 2 20 231 10930 PSFN140 PLFN140 WPSFN140 -
PM2 3 17 349 12930
PM2 3 17 349 12930 PSFN110 PLFN110 - -
PM2 4 20 1279 30140
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM2 2 17 98 5780 PSFN090 PLFN090 WPSFN090 PFHE090
PM2 2 22 194 8840 PSFN110 PLFN110 WPSFN110 PFHE110
PM2 3 19 275 9650 PSFN140 PLFN140 WPSFN140 -
PM2 4 22 847 19260 PSFN200 PLFN200 - -
PM2 5 19 1304 27460
Pinion type Module Number of teeth Max. torque Max. feed force Suitable for gearbox
  m z Tvmax Fv  
mm   Nm N
PM2 2 17 98 5780 PSFN090 PLFN090 WPSFN090 PFHE090
PM2 2 22 194 8840 PSFN110 PLFN110 WPSFN110 PFHE110
PM2 3 19 275 9650 PSFN140 PLFN140 WPSFN140 -
PM2 4 22 847 19260 PSFN200 PLFN200 - -
PM2 5 19 1304 27460
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L 71
mm   mm   mm mm
090 PM2 2 16 31,831 0,25 38,87 26
110 PM2 2 20 33,953 0,45 48,16 26
PM2 3 14 38,197 0,20 51,68 31
140 PM2 2 20 38,197 0,45 48,16 26
PM2 3 17 42,441 0,45 62,70 31
200 PM2 3 17 46,686 0,45 62,70 31
PM2 4 20 48,808 0,40 95,97 41
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L 71
mm   mm   mm mm
090 PM2 2 16 31,831 0,25 38,87 26
110 PM2 2 20 33,953 0,45 48,16 26
PM2 3 14 38,197 0,20 51,68 31
140 PM2 2 20 38,197 0,45 48,16 26
PM2 3 17 42,441 0,45 62,70 31
200 PM2 3 17 46,686 0,45 62,70 31
PM2 4 20 48,808 0,40 95,97 41
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L 71
mm   mm   mm mm
090 PM2 2 17 34,80 0,20 38,72 26
110 PM2 2 22 45,60 0,40 49,52 26
140 PM2 3 19 59,40 0,40 65,29 31
200 PM2 4 22 89,60 0,20 97,49 31
PM2 5 19 97,00 0,20 106,89 51
Gearbox frame size Pinion type Module Number of teeth Pitch circle diameter Profile modification factor Tip diameter Pinion width
    m z d0 x dK L 71
mm   mm   mm mm
090 PM2 2 17 34,80 0,20 38,72 26
110 PM2 2 22 45,60 0,40 49,52 26
140 PM2 3 19 59,40 0,40 65,29 31
200 PM2 4 22 89,60 0,20 97,49 31
PM2 5 19 97,00 0,20 106,89 51


The PM2 pinion for flange output shafts is mounted to the following gearbox series:

Related products:

PSFN PSFN
Frame size
Nominal output torque
28-950 Nm
Nominal output torque
248-8408 lbf in
Radial force
2150-23000 N
Radial force
483-5171 N
Axial force
4300-16000 N
Axial force
967-3597 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PLFN PLFN
Frame size
Nominal output torque
27-1800 Nm
Nominal output torque
239-15931 lbf in
Radial force
2150-33000 N
Radial force
483-7419 N
Axial force
4300-15000 N
Axial force
967-3372 N
Torsional backlash
1-5 arcmin
Torsional backlash
1-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
WPSFN WPSFN
Frame size
Nominal output torque
22-625 Nm
Nominal output torque
195-5532 lbf in
Radial force
2150-12000 N
Radial force
483-2698 N
Axial force
4200-9500 N
Axial force
944-2136 N
Torsional backlash
3-5 arcmin
Torsional backlash
3-5 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product
PFHE PFHE
Frame size
Nominal output torque
15-260 Nm
Nominal output torque
133-2301 lbf in
Radial force
2300-5150 N
Radial force
517-1158 N
Axial force
2850-6450 N
Axial force
641-1450 N
Torsional backlash
7-12 arcmin
Torsional backlash
7-12 arcmin
Protection class
IP65
Configure & inquire about gearboxes View product

 

Configure your gearbox with mounted pinion here

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox with mounted pinion for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

CONFIGURE GEARBOX

Downloads

Pinion Information
Product Catalog: Pinion

Haven't found what you are looking for?

Then use our intuitive tools! The right gearbox and the associated CAD data are just a few clicks away.


Find your gearbox with the Product Filter!

The Product Filter is brilliantly simple. Moreover, it leads you directly to the right solution. Try it out!

PRODUCT FILTER


Tec Data Finder – Configure a gearbox easily

We have developed the Tec Data Finder (TDF) so that you can configure a planetary gearbox for your needs with just a few clicks. The TDF will provide you with all relevant data, technical information and CAD models. Matched to your motor's flange, of course.

TEC DATA FINDER


For professionals: the NCP

The Neugart Calculation Program, abbreviated NCP, is our calculation software for gearbox configuration. With it, you can put together the perfect gearbox-motor configuration. Directly, based on your application data.

Neugart Calculation Program

Have questions about our gearboxes?

We would be happy to help you!
Neugart GmbH

Contact Us

Let's stay in touch

Subscribe to our newsletter

Be the first to know about new products, trade shows, training dates and stay up to date.

Subscribe

Social Media

  • Youtube
  • Linkedin
  • Xing
  • Facebook
  • Instagram